??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
203
Shaft Size
1/2 Inch
Part No.
123328
Description
INS-SC-008
A
1 Inch
C
0.51 Inch
D
1.5748 Inch
J
0.15 Inch
L
0.96 Inch
Screw (UNF)
10 - 32
W
0.36 Inch
Y
0.64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.